IESNA:LM-63-2002
[TEST]P1055689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1423
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1215.8 1204.4 1198.1 1189.3 1175.4 1156.5 1136.3 1113.6 1085.9 1056.9
1025.3 990 953.4 914.3 875.2 833.6 792 749.1 702.5 658.3
612.9 567.5 523.4 478 432.6 387.2 340.5 292.6 247.2 201.8
158.9 117.3 79.5 44.1 15.1 0 0
1215.8 1220.8 1209.5 1194.3 1171.6 1141.4 1107.3 1069.5 1026.6 979.9
929.5 876.5 821 763 702.5 641.9 582.7 520.9 460.3 402.3
344.3 288.8 232.1 182.9 134.9 93.3 56.8 39.1 27.7 17.7
10.1 3.8 1.3 0 0 0 0
1215.8 1206.9 1186.8 1156.5 1113.6 1065.7 1006.4 942.1 868.9 792
710 629.3 549.9 470.4 396 324.1 256 194.2 137.5 90.8
49.2 35.3 27.7 21.4 15.1 10.1 6.3 3.8 2.5 1.3
1.3 1.3 1.3 1.3 0 0 0
1215.8 1205.7 1177.9 1133.8 1075.8 1006.4 927 838.7 742.8 644.5
548.6 456.5 368.3 287.5 213.1 147.6 93.3 46.7 34.1 27.7
20.2 15.1 10.1 6.3 3.8 2.5 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1215.8 1206.9 1183 1133.8 1066.9 990 901.7 802.1 698.7 595.3
496.9 399.8 311.5 234.6 161.4 102.2 51.7 35.3 27.7 21.4
15.1 10.1 6.3 3.8 2.5 1.3 1.3 1.3 1.3 0
1.3 0 0 0 0 0 0
